No image available
No image available
Your request is being processed.
Rosemount-P-PP814TR Hagan Power Positioner

Hagan Power Positioner 8x14 Torque Type

Product Description

Emerson’s Rosemount Analytical pneumatic power positioners handle exacting control requirements in applications from steel mills to refineries – where positioning speed and accuracy are a given. The 8 x 14 units offer greater force for tougher jobs such as huge slide dampers and large valves.

Specifications

Repeatability
1% of full stroke or better
Ambient Temperature
0-140°F (-17,8 -60°C), 160°(71°C) with increased maintenance
Measurement Range
3-15, 0-30 psig (21-103,

Features

  • Floor mount
  • Dust cover and internal heater
  • Limit switches and position transmitters
  • Power air supply
  • Internal air locking system
  • Accuracy
  • Reliability
  • Simple maintenance because of the rugged frame construction
  • Efficient torque and power at a minimum cost
  • Fast response to small input signal changes due to high internal gain

Documents & Drawings