No image available
No image available
Your request is being processed.
Rosemount-CT5100-X1-C Continuous Gas Analyzer

Rosemount™ CT5100-X1-C Continuous Gas Analyzer

Product Description

Emerson's Rosemount CT5100-X1-C Continuous Gas Analyzer is a laser gas analyzer with an inbuilt sample handling system (SHS), developed for process gas analysis and emissions monitoring in corrosive gas streams where cold spots must be completely eliminated. The CT5100-X1-C combines Quantum Cascade Laser (QCL) and Tunable Diode Laser (TDL) technologies to provide fast, direct and highly selective measurement of multiple gas components simultaneously. It can house up to 6 lasers to measure up to 10 components in real time at temperatures up to 190 °C or 374 °F. The integrated SHS makes this a standalone gas analyzer, greatly reducing the installation complexity and cost.

Specifications

Ports
Inlet gas connections (sample, calibration and compressed air) 6mm, outlet gas connection 12mm.
Certifications/Approvals
Safe area / General purpose
Dimensions
Height 43.31 in / 1100mm
Width 27.46 in / 698 mm
Depth 13.02 in / 331 mm
Weight
80 kg / 176 lb
Power Supply
110 VAC 60 Hz/240 VAC 50 Hz
Linearity
R2 > 0.999
Sample Gas Temperature
Able to analyze corrosive gas streams up to 190°C (374°F), maintaining sample integrity and reducing complexity of the installation
Communication Protocol
Communication interface Modbus over TCP, RTU [option], 10/100 Base T Ethernet, Fiber [option]

Features

  • Powerful laser-based gas analyzer with integrated sample handling system
  • Able to analyze corrosive gas streams up to 190C / 374F, maintaining sample integrity and reducing complexity of the installation
  • Real-time detection of up to ten gases simultaneously
  • Accurate and sensitive gas measurements
  • Excellent linearity of response and repeatability
  • Low long-term drift minimizes calibration intervals
  • Low maintenance and lifetime costs
  • Continous health diagnostic reporting
  • Embedded ARM processor for fully autonomous operation
  • Intuitive, simple front panel user interface allows access to all instrument functions
  • Interchangeable modular configuration for up to six lasers

Documents & Drawings