The PolyOil Control Line Poly-Tector ensures maximum impact protection for control lines during deployment and allows for the easy fitting of tubing at mid joint or cross coupling positions. The Poly-Tector utilizes a hinged arrangement for easy fitting with the natural properties of the polymers making them low weight, safe and easy-to-handle. A number of protectors are offered for upper completion applications or horizontal and open hole sections.