No image available
No image available
Your request is being processed.
Roxar-Connectors and Splices

Roxar™ Connectors and Splices

Product Description

We offer cable connectors, inline splices, and y-splices for both mono and dual Tubing Encased Conductor (TEC) cables. Our splices use dual metal-to-metal seal technology with a pressure port for testing prior to deployment downhole. All splices have an integral pressure barrier to ensure any damage to the cable or gauges below the splice does not allow pressure to propagate past the splice. Our splice design allows us to be an industry leader in fastest installation time. This allows our clients to save rig-time and minimize time working in the red zone.

Specifications

Connection Type(s)
Various inline and Y-splices for downhole TEC cables
Materials of Construction
Inconel 718 or Inconel 625

Features

  • Each splice may be fully or partially made-up onshore to ensure efficient installation on-site. This allows for minimized the rig time during pressure testing and cable connections
  • Connect a TEC (twisted pair or monocable) whenever a splice is required
  • The Y-splice may be used to splice two independent monocables from a tubing hanger into a single twisted pair cable.
  • The metal-to-metal seals create multiple pressure barriers within each splice​.
  • The connectors and splices are reliable and each barrier is pressure testable.

Documents & Drawings