No image available
No image available
Your request is being processed.
Roxar-Downhole Subsea Canister

Roxar™ Downhole Subsea Canister

Product Description

The Roxar Downhole Subsea Canister incorporates the Downhole Network Controller (DHNC) card, allowing for interface and communication of the Integrated Downhole Network (IDN) in a subsea well. The canister incorporates standard connector interfaces, with full IWIS compatibility, to support customer’s preferred wet-mate connection. The subsea canister can be designed for both permanent and retrievable subsea installation. The retrievable version uses an ROV handle to enable secure subsea installation.

Specifications

Communication Protocol
Modbus TCP or RTU
Design
10,000 ft / 3,048 meter water depth
Temperature Range
-18°C to +70°C / 0°F to 158°F
Qualification Standard
ISO 13628-6
IWIS option 3
Power Supply
24 VDC

Features

  • Allows for communication with the Roxar IDN in a subsea well
  • Full IWIS compatibility
  • Permanent or ROV retrivable options

Documents & Drawings