Temperature Transmitters

Emerson's industry-leading Rosemount Temperature Transmitters are engineered for performance, helping to obtain accurate and reliable measurements even in the most challenging applications. Choose from various housing styles to meet your application needs and utilize the Advanced Diagnostics capabilities to gain insight into your process for safer and more efficient operations.

Help Me Choose​
Read More...
Click to continue reading Temperature Transmitters
Set Your New Performance Standard with the New Rosemount 3144S Temperature Transmitter.

Elevate Your Performance Standard with the New Rosemount 3144S Temperature Transmitter.

About Temperature Transmitters

Temperature Transmitters Overview What They Do and How They Work

Temperature transmitters act as a medium between the sensor and a control system. Used in a variety of industries, they accept signals from all industry-standard resistance temperature detectors (RTD) and thermocouples, converting measurement input signals to a 4-20mA, HART, WirelessHART®, or FOUNDATION™ Fieldbus output signal. They can be calibrated to a desired temperature measurement range and configured to alert the control system if the process temperature falls outside of the specified range. Available in many housing styles and enclosures, these devices can be mounted with a sensor/thermowell assembly at the measurement point or mounted remotely.

Read More...
Click to continue reading

Protect Your Temperature Measurement Against Numerous Disruptors:

Temperature Transmitters improve performance by filtering out environmental noise (1) and compensate for inaccuracies caused by corroded terminations (2) and frayed wiring (3). Field Mount housings can prevent the presence of moisture in the electronics compartment (4). A calibrated transmitter-sensor assembly can fulfill performance requirements in custody transfer and safety-related applications. Advanced Diagnostics help avoid measurement failure and process shutdown by identifying failing or degrading sensors (5) and connections (6).

Read More...
Click to continue reading
How transmitters work diagram

Field Mount (1): 

  • Large dual-compartment design allows for accessible wiring
  • Rugged environmentally sealed construction
  • Protects against EMI/RFI, humidity, corrosion, water

Head Mount (2): 

  • Allows for DIN-style sensor installation
  • Easily adapted to a variety of enclosures
  • Ideal for applications with spatial constraints

Rail Mount (3): 

  • Remote installation in cabinet reduces risk for device and site personnel
  • Allows stacking of transmitters for high density applications
Read More...
Click to continue reading
Housing Styles Temperature Transmitters

Advanced Diagnostics

Illustration Advanced Diagnostics Transmitter Illustration for Transmitters

Utilizing the Advanced Diagnostics Capabilities of Rosemount Temperature Transmitters enhances the quality and accuracy of your temperature measurements. Environmental and installation effects that can create erroneous measurement values can be compensated and filtered out by these diagnostic capabilities. Our diagnostics can also be used to alert you of a degraded sensor or installation condition prior to sensor failure. The measurement insights gained by using advanced diagnostics help to maintain process measurement uptime, allow for proactive maintenance, and ultimately, help avoid an unforeseen process shutdown. 

Read More...
Click to continue reading

Hot Backup™ Capability

Reduce process control disruption with Hot Backup Capability. This dual-input diagnostic prevents loss of measurement due to primary sensor failure. Unexpected failure of temperature measurement can cause safety, environmental or regulatory concerns and process shutdowns. With Hot Backup, the transmitter automatically sends a maintenance alert during primary sensor failure and switches the output to a secondary sensor without impacting your measurement signal. 

Read More...
Click to continue reading Hot Backup™ Capability
Loss of Measurement Risk

T/C Degradation

Thermocouple Degradation continuously evaluates thermocouple loop status. Thermocouple loops are often installed in high temperature processes where shutdowns are expensive and can be compromised by wire thinning, sensor degradation, and corrosion. Thermocouple Degradation monitors thermocouple loop resistance, detects degrading sensors before failure, and provides alerts when a user-specified resistance limit is exceeded. 

Read More...
Click to continue reading T/C Degradation
T/C Degradation

Open/Short Sensor

Open/Short Sensor Diagnostic alerts you to open or shorted sensor failure, the most common of sensor failures. These failures can be caused by shock, vibration, corrosion, wire thinning, bent wiring or contamination. This feature recognizes the sensor failure and generates an alarm to alert a need for maintenance, preserving measurement accuracy and health. 

Read More...
Click to continue reading Open/Short Sensor
3144P Transmitters Installed in Plant

Sensor Drift Alert

Maintain measurement integrity with the Sensor Drift Alert. This dual-input diagnostic detects the condition of degrading sensors on a transmitter. During sensor degradation, the temperature reported can drift from the actual value. This diagnostic monitors the two sensor readings continuously and when the difference in the reading between the two sensors exceeds a user-specified limit, the transmitter sends you an alert to indicate the status of the degrading sensor. 

Read More...
Click to continue reading Sensor Drift Alert
Activated sensor drift alert

Diagnostics Log

Ease troubleshooting efforts with a Diagnostics Log, a historical log of device alerts and alarms. This feature maintains the identity of the alarm or alert even when a temperature transmitter alarm quickly disappears. The Diagnostic Log records which alarms and alerts have occurred since the last device reset and provides access to the alarm information regardless of how brief, providing you added device status insight and simplifying maintenance.

Read More...
Click to continue reading Diagnostics Log
AMS Screen Showing a Temperature Alarm

Safeguard and Optimize Your Process

Operator Trend Views of Diagnostic in Action

Open Sensor Holdoff

Keep your processes running with Open Sensor Holdoff, a diagnostic that prevents false open sensor events from disrupting process control. High voltage transients, such as lightning and electrostatic discharge, can cause false open sensor alarms. With this diagnostic enabled, the transmitter waits for several updates to determine if an actual open sensor event has occurred before triggering an alarm. 

Read More...
Click to continue reading Open Sensor Holdoff
prod-rmt-temp-advdiag-learnabout-safeguard-03

Min/Max Tracking

Min/Max Tracking proactively monitors temperature extremes, which aids in the troubleshooting of quality issues. This feature provides access to records of ambient and output temperature extremes. Ambient temperature tracking verifies that installation temperatures have not exceeded recommended operation limits. Min/Max Tracking monitors output temperatures, which can be used to ensure optimal temperatures are not exceeded in order to preserve process quality. 

Read More...
Click to continue reading Min/Max Tracking
EMF Compensation

EMF Compensation

Prevent induced voltages from affecting your measurement accuracy with EMF Compensation. In RTD measurement loops, small voltages known as EMFs can be induced on sensor wires, increasing the effective resistance and causing false temperature readings. The EMF Compensation diagnostic detects and eliminates erroneous voltages commonly caused by external factors, such as motors, calibration devices, corroding terminals or damaged sensor wiring. 

Read More...
Click to continue reading EMF Compensation
Operator Trend View of Transient Filter Diagnostic

Transient Filter

The Transient Filter diagnostic prevents intermittent sensor conditions from affecting accuracy. When subjected to a high vibration or a noisy environment, a temperature sensor can often report false temperature spikes. The Transient Filter recognizes and rejects these incorrect, intermittent temperature readings and filters out incorrect temperature spikes to minimize disruptions in process control. 

Read More...
Click to continue reading Transient Filter
Global Voltage Chart

Line Voltage Filter

The Line Voltage Filter provides temperature measurement protection from AC voltage effects. Temperature sensors can easily pick up noise from a 50Hz or 60Hz AC voltage source, and the transmitter can interpret this AC voltage interference as part of the measurement, causing an incorrect temperature reading. The Line Voltage Filter recognizes the AC voltage interference and filters out the noise for a more accurate reading.

Read More...
Click to continue reading Line Voltage Filter

Frequently Asked Questions (FAQs)

What is a temperature transmitter?
Why use a temperature transmitter?
What are the different types of Temperature Transmitters?
Read More...
Click to continue reading Frequently Asked Questions (FAQs)

Temperature Transmitters

1-12 of 12 results in Products
: