No image available
No image available
Your request is being processed.
Tescom-11412463

TESCOM™ Anderson Greenwood Instrumentation Series M3A Instrument Manifold M3AVIC

Product Description

Equalizer Manifold Flange Metal Seat

Specifications

Body Material
Carbon Steel
Seat
Integral
Connections
Flange
Packing
PTFE
Orifice
3/16" (4.74mm) Orifice
Max Pressure
6000 psig (414 barg)
Max Temperature
500°F (260°C)

Features

  • Reduced installation costs of up to 20%-30% by manifolding the instrument, eliminating several components essential for ‘piping-up.’
  • Compact design requires minimum space for operation and installation.
  • Reduced leakage through fewer parts to assemble.
  • Free-swivelling ball end stem provides repetitive bubble-tight, metal-to-metal valve closure.
  • Adjustable stem packing results in long, leak-proof service.
  • Packing below stem threads prevents galling and thread corrosion.
  • Integral hard back seat protects against stem blowout.
  • Rolled stem threads provide a stronger, more durable thread area, increasing valve life.
  • Two PTFE or graphite gaskets, 4 x 7/16” and 20 x 2½” zinc cobalt plated alloy steel bolts supplied for mounting as standard.

Documents & Drawings