No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Yarway-P-INB100 inverted bucket

Yarway INB100 Inverted Bucket Steam Traps

Product Description

The INB100 Series inverted bucket steam traps utilized in a variety of light condensate load applications such as drip, tracer, and small air heaters and unit heaters. These traps are simple and reliable while discharging condensate close to the saturation curve.

Features

  • Suitable for wide variety of loads and applications
  • Resists Dirt and Scale – the valve and orifice are positioned at top of traps
  • Chrome steel valve and orifice – Long life and maximum corrosion resistance
  • Top-entry, Inline repairable

Specifications

Technology
Mechanical (Inverted Bucket)
Size
NPS 1/2, 3/4, 1, 1-1/4, 1-1/2, 2, and 2-1/2 / DN 15, 20, 25, 32, 40, 50, and 65
Operating Pressure
600 psi (42 bar)
Capacity
Up to 20,000 lb/hr (9072 kg/hr)
Connections
NPT, SWE, BSPT, 150RF, 300RF, PN40
Materials
Cast Iron or carbon steel

Documents & Drawings