Aucune image disponible
Aucune image disponible
Votre demande est en cours de traitement.
AMS-A034703

Model A034703: Sensor modal hammer 3 lbs

QTÉ :

Product Description

Medium force hammer for impact testing and modal analysis. Tests medium and heavy structures like motor and pump combinations and bearing pedestals. Measure force input during two-channel impact testing for performing structural modal analysis. Note: 5,000 lbf hammer range, 1,000 Hz frequency range, 1 mV/lbf sensitivity. Requires BNC cable for attaching the hammer to the analyzer.