Automatisation des fluides pour les systèmes de décolmatage

Systèmes de décolmatage

Des solutions d’automatisation qui ont fait leurs preuves et une expertise locale pour vous aider à relever les défis les plus complexes du secteur

Systèmes de décolmatage industriels fiables et efficaces

Les systèmes de décolmatage sont essentiels pour assurer un environnement de travail propre et sûr via la filtration de l’air. Grâce aux systèmes de contrôle-commande à la surveillance des conditions, aux vannes, interrupteurs, actionneurs et composants ultra-fiables d’Emerson vos systèmes de collecteurs de poussière offriront des performances élevées et des cycles de vie plus longs des équipements, avec moins de maintenance, une conception et un encombrement simplifiés, une consommation d’énergie et d’air comprimé plus faible et des coûts opérationnels compétitifs pour l’utilisateur.

En savoir plus
Cliquez pour continuer la lecture Systèmes de décolmatage industriels fiables et efficaces

Aperçu des solutions complètes

Optimized Cleaning Performance

Precise and reliable control of compressed air is essential to optimize dust collector system cleaning performance and efficiency. Emerson’s high-flow, high-efficiency valves function with extremely short response times and fast pulsing, and enable dust collector systems to operate at peak pressures for best cleaning efficiency. Their robust design also reduces downtime and helps dust collector manufacturers create more cost-efficient systems.

Sensing and Monitoring

The performance and health of dust collector systems depend on accurate and reliable process data. Emerson’s robust, intrinsically safe technology provides insights into monitoring systems via accurate and reliable particle, differential pressure and temperature sensors. With simplified design and easy installation, our sensors and data transmitters help to identify clogged filters and air leakage, and reduce emissions even in challenging environments.

Diagnostics and Control

Emerson’s Dust & Pulse technology (DPT) delivers superior diagnostics that help reduce system downtime and excessive emissions. It enables leakage detection, reduced demand for energy resources, increased lifespan of filter bags, and real-time health diagnostics of filtration systems. Application-specific electronics and refined diagnostic and control algorithms optimize system cleaning with stable differential pressure control and reduced pulsing counts.

Pneumatics and Air Preparation

Superior pneumatic motion control, sensing technology and air preparation reduce the cost of safe maintenance, provide greater visibility into dust collector systems and ensure precise control of damper opening and closing. Emerson’s cylinders, valves, proximity sensors and limit switches bring superior performance coupled with real time monitoring capability, and deliver IIoT capability that can reduce downtime, energy consumption and overall system emissions.

Activez JavaScript pour utiliser ce site Web.