Clarkson KGF High Pressure Slurry Knife Gate Valve
Clarkson KGF High Pressure Slurry Knife Gate Valve
Avertissement
Cette action risque d’annuler votre devis. Voulez-vous poursuivre ? La poursuite de cette action convertira votre panier en commande standard afin que vous puissiez apporter des modifications.
Cette action risque d’annuler votre devis. Voulez-vous poursuivre ? La poursuite de cette action convertira votre panier en commande standard afin que vous puissiez apporter des modifications.
High pressure designs for the most challenging applications: KGF: 20 bar (300 psi) CWP optional gate provides 31 bar (450 psi) CWP KGF-HP: class 300 (51 bar [740 psi] CWP)
100% isolation bubble-tight shut-off results in absolute zero downstream leakage.
Double-seated design provides bi-directional flow and shutoff.
Field replaceable elastomer sleeves.
Dynamic, self-adjusting secondary seal.
Unobstructed flow helps eliminate turbulence and minimizes pressure drop across valve.
No seat cavity where solids can collect and prevent full gate closure.
No metal parts in contact with the flowing slurry.
No gate or stem packing is required, eliminating packing leakage and maintenance.
Adaptable frame (yoke) design, featuring a top-removal stem nut, can be field modified to an air cylinder or bevel gear in the field.