Emerson introduces portable multi-channel vibration monitor

1102-CSI2600

The CSI 2600 Machinery Health Expert brings the powerful predictive capabilities of a permanently installed multi-channel online monitoring system to short-duration, portable applications. 

High resolution image








MEDIA CONTACT:
Grace Capwell
Emerson Automation Solutions
+1 (512) 834-7214
[email protected]

The CSI 2600 Machinery Health Expert brings the powerful predictive capabilities of a permanently installed multi-channel online monitoring system to short-duration, portable applications

KNOXVILLE, TENN (February 23, 2011) - Emerson’s new CSI 2600 Machinery Health Expert delivers the portability of the two-channel CSI 2130 Machinery Health Analyzer and the advanced predictive and continuous monitoring capabilities of the permanently-installed, multi-channel CSI 6500 Machinery Health Monitor. The CSI 2600 continuously monitors, records, and analyzes machinery information for over 100 hours across all 24 channels without the significant cost and commitment of a hardwired solution.

“The CSI 2600 delivers the answer to user requests for a powerful, yet portable online monitoring solution,” said Brian Humes, vice president and general manager for Emerson’s Machinery Health Management business.  “By leveraging Emerson’s leading predictive online monitoring capabilities and advanced analysis capabilities, users can target their maintenance on strategic areas of the plant to operate more effectively.”

Online monitoring of key machinery with the CSI 2600 provides real-time information that enables users to track and diagnose issues, avoid unexpected downtime, and determine the best time for maintenance. Monitoring continuous data on troubled rolling element and sleeve bearing machines enables reliability analysts to capture intermittent problems. The CSI 2600 utilizes PeakVue® technology to identify developing bearing and gear faults in advance of damaging the machine. With the CSI 2600, vibration analysts can capture start-up or coastdown data for a turbine generator or turbo compressor using proven transient capabilities. The CSI 2600 is easily transported and left at remote sites for extended monitoring and remote communication.

Integration of the CSI 2600 with AMS Suite predictive maintenance software allows users to perform advanced analysis of vibration diagnostics. With AMS Suite, users can configure and control the CSI 2600 from the control room via LAN or by connecting directly via laptop in the field.

The CSI 2600 also provides flexibility in sensor connectivity. Users can connect through traditional BNC connectors, or with blunt cut wires to attach to sensor termination screws, eliminating the need for analysts to carry cable adaptors in the field. 

Presse :
• Contacts : Contacts presse monde pour Emerson

Ressources supplémentaires :
• Rejoignez la Communauté Emerson Exchange 365
• Suivre Emerson sur Twitter Facebook LinkedIn YouTube

À propos d’Emerson 
Située à Saint-Louis dans le Missouri (États-Unis), Emerson (NYSE : EMR) est une société internationale de technologie et de logiciels, qui propose des solutions innovantes aux industries. Grâce à son portefeuille de produits d’automatisation de pointe, dont sa participation majoritaire dans AspenTech, Emerson aide les fabricants de produits hybrides, de procédés et discrets à optimiser leurs opérations, à protéger le personnel, à réduire les émissions et à atteindre leurs objectifs de développement durable. Pour en savoir plus, rendez-vous sur Emerson.com.

Activez JavaScript pour utiliser ce site Web.