Rosemount 3051S Electronic Remote Sensor System
High Resolution System
The Rosemount 3051S ERS™ System improves performance, simplifies installation and maintenance routines, and reduces costs on tall vessels and distillation towers.
CHANHASSEN, MINN (June 27, 2011) – Emerson Process Management has released the industry’s first digital DP level architecture, the Rosemount 3051S Electronic Remote Sensor System. With over ten patents, the 3051S ERS System is a breakthrough technology that replaces mechanical impulse piping with two 3051S pressure sensors linked together electronically. Differential pressure is calculated in one of the two sensors and is transmitted using a standard two-wire 4-20 mA HART signal.
Ideal applications for the 3051S ERS System include tall vessels, distillation towers, and other installations that traditionally have required excessive lengths of impulse piping or capillary. When used in these types of applications, the 3051S ERS System can deliver:
The Electronic Remote Sensor system is built on the scalable 3051S architecture and is part of a broader portfolio of Rosemount DP level and process level technologies that include Tuned-System™ Assemblies, radar, ultrasonic, and switches.
Further information can be found at www.Rosemount.com/3051SERS