Man in an Oil Field

ELITE Coriolis Mass Flow Meters

Emerson provides unparalleled flow measurement accuracy and repeatability for your most demanding applications.

Micro Motion Elite Flow Meters

Unmatched Flow and Density Measurements for Critical Applications​

Micro Motion™ ELITE™ Coriolis flow meters are the top choice for demanding applications like custody transfer and two-phase flow. With unparalleled design versatility, ELITE meters excel in mass flow, density, and volume measurements across diverse line sizes and materials. Whether handling liquids, gases, or slurries, ELITE meters offer the highest accuracy and repeatability, ensuring reliable performance in any environment.​

Meer lezen...
Klik om verder te gaan met lezen Unmatched Flow and Density Measurements for Critical Applications​

Key Features & Benefits

  • Precision and Stability: Highly accurate readings across different conditions.​

  • Real-time Assurance: Smart Meter Verification and Advanced Diagnostics software for reliable in-process measurements.​

  • Versatile Applications: Designed to handle a spectrum of fluid types, including high-viscosity fluids, aggressive chemicals, and those with entrained gases.

  • Environmental Resilience: Ideal for high-pressure, high-temperature and cryogenic settings.

  • Wide Operating Range: Operate from -454°F (-270°c) to 800°F (426°C) and up to 6,000 psig.​

How It Works

Coriolis Flow Technology

Coriolis flow meters are multi-variable devices that provide a direct measurement of mass flow, density and temperature for liquids, slurries and gases. The technology is based on the principle that inertia created by the fluid flow causes the meter’s tubes to twist proportional to the mass flow rate.

Smart Meter Verification

Ensuring your meter is working properly is critical in process applications. But removing it to verify its proper functionality can significantly disrupt operations. Smart Meter Verification provides an auditable process to verify your meter health, flow tube integrity and electronics in less than 90 seconds – All without having to interrupt the process.

Two-Phase Flow Conditions

Two-phase flow applications with entrained gas are difficult to measure and operate. Since gas occupies a large volume with very low weight, it can cause significant measurement inaccuracies with incumbent meters or technologies. The high accuracy, low operating frequency, advanced sensor stability and digital signal processing algorithms of ELITE Coriolis flow meters provide unparalleled performance in two-phase flow conditions. 

Woman in a Production Plant

Automation Experts Blog

Read our blog to learn about flow solutions for your most demanding process applications.

LEARN MORE
Voor gebruik van deze website moet JavaScript worden ingeschakeld.