No image available
No image available
Your request is being processed.
Rosemount-3051 In-Line Pressure Transmitter

Rosemount™ 3051 In-Line Pressure Transmitter

Product Description

Confidently measure pressure and level with the Rosemount 3051 In-Line Pressure Transmitter. Engineered for 10-year installed stability and 0.04% of span accuracy, this industry-leading pressure transmitter provides you with the information necessary to run, control and monitor processes. Available with a graphical, back-lit display, Bluetooth® connectivity, and enhanced software capabilities designed to access the data you need faster than ever before.

Products

Search
1-4 of 4 results for Products
3051 In-Line Pressure Transmitter
1199 Diaphragm Seal System
3051 In-Line Pressure Transmitter
R306 In-Line Manifold
3051 In-Line Pressure Transmitter
306 In-Line Manifold
3051 In-Line Pressure Transmitter
1299 Diaphragm Seal System

Specifications

Warranty
Up to 5-year limited warranty
Rangedown
Up to 150:1
Communication Protocol
4-20 mA HART, WirelessHART®, FOUNDATION fieldbus, Profibus, 1-5 V Low Power HART
Measurement Range
Up to 20000 psig (1378,95 bar) Gage, Up to 20000 psia (1378,95 bar) Absolute
Process Wetted Material
316L SST, Alloy C-276
Diagnostics
Basic Diagnostics, Power Advisory Diagnostics
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, NSF, NACE®, hazardous location, see full specs for complete list of certifications
Wireless Update Rate
1 sec. to 60 min., user selectable
Power Module Life
Up to 10-year life, field replaceable (order separately)
Wireless Range
Internal antenna (225 m)

Features

  • Over 10 million Rosemount 3051 devices installed globally, providing reliable pressure readings in harsh environments
  • In-line gage and absolute pressure measurements support up to 20,000 psi (1378,95 bar) for pressure and level solutions
  • 10-year installed stability and 150:1 rangedown produce reliable measurements and wide application flexibility
  • Supports common protocols for integration in many host environments across many industries
  • Wide range of manifolds and remote seals are available – factory-assembled and leak-tested for easy installation
  • Local Operator Interface (LOI) enables quick commissioning and provides easy access to process and device information
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
  • Power Advisory diagnostics proactively monitor electrical loop integrity
  •  
  • Wireless Features
    • WirelessHART® technology is secure and cost-effective and delivers >99% data reliability
    • SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal
    • Easy installation enables quick instrumentation of measurement points without the cost of wiring

Documents & Drawings

Parts & Accessories

Search
1-10 of 27 results for Parts & Accessories
: