No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Roxar-P-Downhole-Wireless

Roxar™ Downhole Wireless Systems

Product Description

Roxar Downhole Wireless Systems continuously monitor annulus B temperature and pressure for the subsea well's lifetime. Comprised of a wireless reader and a wireless PT Transponder, the advanced system improves production and offshore safety, providing early high–pressures warnings, protecting casing integrity and preventing pressure build–up.

Specifications

Temperature Operating Range
0°C to 150°C / 32°F to 302°F
Pressure Operating Range
10,000 psi (690 bar)
Communication Type
RS422/ 10 Mbit Ethernet / RS485 (optional)
Communication Protocol
Modbus TCP / Modbus RTU / FTP/ PPP
Standards
DHNC card fully IWIS compatible
Measurement Type
Pressure & Temperature
Communication protocol
Modbus TCP, Modbus RTU, FTP, PPP
Connection type
RS422/ 10 Mbit Ethernet / RS485 (optional)
Pressure Range
690 bar / 10 000 psi
Tubing sizes
7″ and 5-1/2″

Features

  • Real-time temperature and pressure tracking with continuous monitoring and sampling rates as quickly as every second
  • Employ a fully integrated downhole solution that connects to the standard Roxar Integrated Downhole Network (IDN)
  • Rely on a high-integrity design with no case penetrations
  • Simplify configuration with the electronic wireless transmission of power and data, requiring no cables
  • Minimize downtime with power from the Roxar IDN - no batteries required
  • Minimize downtime with power from the Roxar IDN - no batteries required
  • Full bore, no penetrations

Documents & Drawings