iStock_000006228667Large

Ethylene Custody Transfer

Minimize lost and unaccounted for, improve mass balance, eliminate billing disputes

Reduce Losses & Fiscal Risk with Coriolis Technology

Many plants experience issues with mass balance, accounting and billing discrepancies. Often volume-based measurement devices are installed which are inherently problematic for ethylene. Pressure and temperature must be measured, and calculations made to determine density. When converting to mass, this can lead to errors. It is also challenging to easily prove these measurement technologies.  Coriolis meters measure mass directly and are easy to prove.  Smart Meter Verification ensures the meter calibration does not shift between proving cycles. Major ethylene plants have achieved up to a million dollars in savings by upgrading to Coriolis technology.

Meer lezen...
Klik om verder te gaan met lezen Reduce Losses & Fiscal Risk with Coriolis Technology
Ethylene Custody Transfer

Media & Case Studies

Emerson’s Smart Meter Verification (SMV) can save you time and money in confirming your meter accuracy – all without having to interrupt your process. This online diagnostics tool is available on Micro Motion Coriolis flowmeters.

Voor gebruik van deze website moet JavaScript worden ingeschakeld.