No image available
No image available
Your request is being processed.
Appleton-P-FNES-LED

Appleton™ ATX™ FNES LED Series Self-Contained Emergency Lighting System

Product Description

ATX™ FNES Series LED Luminaires provide emergency lighting and/or visual indication of access and exit routes during an evacuation. They are designed for use in hazardous areas designated as Zone 2 – 21 and 22. The FNES Series can be equipped with a variety of labels to indicate exit routes. These units are entirely self-contained, and include a built in automatic self-test system.

Features

  • Typical applications include oil refineries, petrochemical plants, pulp, paper mills and silos.
  • Non-maintained
  • Operates in any position
  • 1 hour duration in emergency mode
  • Charge indicator by green LED (life time over 10 years)
  • Automatic built-in self-test system (SATI) with memorization of tests indicated by LEDs. Using a microprocessor and an internal clock, the unit will carry out automatic tests. Can be remotely controlled and checked without switching the mains off with remote control unit from Legrand (Catalog Number 03901) or URA (Catalog Number 095448 and 095450) manufacturers. The remote control unit installed in a safe area or inside a flameproof box allows manual switching of all the units (max. 300 units) for visual inspection of their operation
  • Escape route lighting is 55 lumens consuming 0.50 watts of power. Space lighting is 540 lumens consuming 0.95 watts of power
  • Addressable version operates without additional control lines. Communication between units and the control system is realized via mains borne signals that utilize the existing electrical wiring
  • Standard control system capacity of addressable version is one control system for up to 200 emergency lighting units
  • Open and close using an Allen key (size 10) or a 6 mm flat screwdriver
  • Connection to the plug-in terminal block via 2 x 5 x 2.5 mm² (0.003 x 0.008 x 0.004 in²) terminals. Two M20 clearance holes supplied with one cable gland —diameter 6.5 to 14.5 mm (0.26 to 0.57 in), one blanking plug and two locknuts

Specifications

ATEX/IECEx Certifications and Compliances
Zone 2 - 21 and 22; II 2 D and II 3 GD; IP66/67 - IK10
Ambient Temperature
-20 °C to +55 °C (-4°F to +131 °F)
Electrical
Power supply 230 Vac, 50 Hz
Battery Pack
Escape route lighting: 2.4 V - 1.5 Ah (2 cells - Nicd). Space lighting: 7.2 V - 2.2 Ah (6 cells - NiMh) - Flameproof
Standard Materials and Finishes
Body is made of fiberglass reinforced polyester, an elastomer gasket and a polycarbonate diffused lens. There are polyamide cable glands and blanking plugs and nickel-plated brass locknut The fixing brackets are either zinc plated steel, gray painted aluminum or 316 stainless steel
Testing
Weekly test: Lamp check duration 6 seconds. Quarterly test: Emergency operation and lamp check for 1 hour

Documents & Drawings