Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
ATX™ PC Series Floodlights are designed to illuminate large industrial outdoor and indoor hazardous areas. These flameproof fixtures are ideal for use in Zones 1 and 2 and 21 and 22 in the oil and gas industry.
Typical applications include refineries, pipelines, warehouses, offshore platforms and drilling rigs
Operates in any position
Lampholder can be easily field-adjustable for either a narrow or wide beam
Electrical components (ballast, ignitor and capacitor) are thermally separated from the lighting compartment with an insulating protection, providing extended life
Easy and efficient wiring due to separate Ex e terminal box with wiring onto 2 captive terminals 2 x 6 mm² (2 x 0.009 in²); 2 internal earth terminals capacity 6 mm² (0.009 in²) and 1 external earth terminal capacity 4 mm² (0.006 in²)
Reversible hinge allows for fixture access from either side. Fast and easy lamp replacement via threaded cover on the side of the fixture. The cover is fitted with a short safety chain
2 x 20 mm (2 x 0.79 in) clearance holes through wire cable entries supplied: One Ex e unarmored cable gland, sealing diameter 6.5 mm to 14.5 mm (0.2 in to 0.57 in); One blanking plug; Two M20 locknuts
For use with either tubular or ellipsoidal shape lamps. See ordering information for details
Choice of mounting with galvanized hinged bracket fixed mounting or tube/pole mounting with galvanized brackets
Thermoshock and impact-resistant glass factory sealed into the floodlight body
Zone 1 and 2 - 21 and 22; Ex II 2 GD; IP66/67; IK10
Specific Wattages
150 W HPS; 250 W HPS; 400 W HPS; 600 W HPS; 250 W MV; 400 W MV; 250 W MH; 400 W MH; 500 W Halogen; 1000 W Halogen
Ambient Temperatures
-25 °C to +55 °C (-13 °F to +131 °F)
Electrical
230/240 Vac, 50 Hz; 220 Vac 60 Hz
Standard Materials and Finishes
Housing and door are copperfree marine-grade aluminum alloy with epoxy powder paint; safety glass lens with polished aluminum reflector, stainless steel bolts, nickel plated brass locknuts an polyamide cable gland and blanking plug