No image available
No image available
Your request is being processed.
Asco-P-310

ASCO™ Series 310 Manual Reset Valves

Product Description

The ASCO Series 310 are solenoid valves that have high-flow, high-pressure bodies with manual reset to prevent inadvertent valve start-up. Once tripped, the valves can only be reset manually. The 310 Series is ideal for controlling critical processes in applications such as biofuels and refining.

Products

Search
1-6 of 6 results for Products
:
€ 78,40
€ 104,40
€ 114,70
€ 132,00
€ 64,60
€ 88,90

Specifications

Valve Actuation
Manual Reset
Body Material
Brass; Stainless Steel
Media
Aggressive Liquids/Gases; Air, Inert Gas; Light Oil; Steam; Water
Pipe / Port Size
1/4 "; 1/2 "; 3/8 "; 3/4 "; 1 "
Port Type
NPTF
Function
3 way - 3/2 Universal
Flow
From 0.1 Cv to 0.5 Cv; From 0.5 Cv to 1.0 Cv; From 1.0 Cv to 2.0 Cv; From 2.0 Cv to 6.0 Cv;From 6.0 Cv to 14.0 Cv
Voltage
24 AC; 110 AC; 120 AC; 480 AC; 6 DC; 12 DC; 24 DC; 48 DC; 120 DC; 240 DC; 125 DC Battery Charging; 50 DC Battery Charging | 60
Max Differential / Max Operating Pressure
150-500 PSIG
Operating Environment
Corrosive; Indoor; Outdoor; Hazardous
Standards / Regulations
CSA; Type 1; Type 3; Type 7; Type 9

Features

  • Electrically tripped (trips when energized), no voltage release (trips when de-energized), or free handle constructions
  • SIL 3 capable, certified by Exida
  • Available for Latched Open or Latched Closed operation
  • Some constructions control aggressive fluids, including steam
  • Intrinsically safe constructions are available

Documents & Drawings