No image available
No image available
Your request is being processed.
Asco-8362A101H183CF1

ASCO™ 8362A101H183CF1

€ 774,80
QTY:

Product Description

1/4 X 3NC ST.ST.1.4 /F W

Specifications

Body Material
Stainless Steel
Function
3 way - 3/2 Normally Closed
Pipe/Port Type & Size
NPT 1/4
Valve Actuation
Solenoid
Product Weight
2.03 lbs
Kit Number
322294
Coil Class
FT
Coil Number
274714-902-D
Watt Rating
1.4 W
Item Status
Active
Standards / Regulations
Class I Div 1, Type 4X, Type 6, Type 6P, UL
Carton Note
1/4 3NC S.S. 1.4/F D

Features

  • Delivers the industry's best flow per pipe size with a 2 Cv for 1/4-inch size and a 15.5 Cv for 1"
  • Low-power solenoid versions are available with UL, CSA, ATEX, and IECEX hazardous location approvals that consume only 1.4 watts. A 0.55-watt solenoid option is ideal for remote applications requiring alternate energy sources
  • Extensive manual and low-temperature models are suitable for harsh application environments
  • Solenoid options with factory-sealed leads reduce installation cost

Documents & Drawings