No image available
No image available
Your request is being processed.
Asco-E314K007S1N00F8

ASCO™ E314K007S1N00F8

€ 122,40
QuickShip QuickShip
QTY:

Product Description

SOL. VALVE, 3/2UN, 1/4 G/RP, D=2.4, BRASS BODY, NBR SEAL, W/O MANUAL OPERAT. 230/50 AC- 10,1W - COIL MXXII - CLASS F WITH STANDARD DIN CONNECTOR ROTATABLE

Specifications

Body Material
Brass
Flow (Cv) / Flow (Kv)
0.15 / 0.13
Function
3/2 Universal
Pipe/Port Type & Size
G 1/4 (ISO 228/1)
Product Type
Solenoid Valve
Valve Actuation
Solenoid - Direct Acting
Media
Water; Air, Inert Gas; Light Oil
Min to Max Operating Pressure (Air)
0 - 7 bar
Min to Max Operating Pressure (Light Oil)
0 - 4 bar
Product Weight
0.59 kg
Coil Class
F
Min to Max Ambient Temperature
-25 - 55 °C
Min to Max Fluid Temperature
-25 - 90 °C
Orifice Size
2.4 mm
Voltage
230 Volts AC with 50 Hz
Mounting Brackets
OPTIONAL
Connector
Included (EN175301-803; ISO 4400, industry standard form A)

Features

  • Durable brass and stainless steel constructions for long life
  • No minimum operating pressure required
  • Can be used for low-volume fluid diversion
  • Also available in low-power, intrinsically safe, and voltage ranging constructions
  • A limited range of globally approved explosion-proof enclosures are available with this series

Documents & Drawings