No image available
No image available
Your request is being processed.
Asco-EGSCE215B020.230/50

ASCO™ EGSCE215B020.230/50

€ 332,20
QuickShip QuickShip
QTY:

Product Description

PILOT OPERATED SOLENOID VALVE-2/2 NC-1/2" (DN15)-ORIFICE: 17,5-ALUMINIUM-RESILIENT: NBR-10,5 W-COIL CLASS: F-IP65

Specifications

Body Material
Light Alloy
Flow (Cv) / Flow (Kv)
4.39 / 3.80
Function
2/2 Normally Closed
Pipe/Port Type & Size
RP ISO 7/1
Product Type
Solenoid Valve
Valve Actuation
Solenoid - Direct Acting
Media
Fuel Gas
Min to Max Operating Pressure (Fuel Gas)
0 - 2 bar
Product Weight
0.60 kg
Coil Class
F
Min to Max Ambient Temperature
-15 - 60 °C
Min to Max Fluid Temperature
-15 - 60 °C
Orifice Size
19 mm
Voltage
230 Volts AC with 50 Hz
Watt Rating
10.5 W
Mounting Brackets
OPTIONAL
Connector
Included (EN175301-803; ISO 4400, industry standard form A)

Features

  • Provides high flow with Cv up to 138 (Kv 118)
  • Due to the resilient soft seating, these valves are ideal for high flow low pressure air and gas applications.
  • A full range of pipe sizes up to 3-inches with both Normally Closed and Normally Open constructions.
  • Wide range of standard AC and DC voltages
  • Optional 20 million cycle long life quiet design for air service in normally closed and normally open constructions and 1-inch to 2-inch pipe available

Documents & Drawings