No image available
No image available
Your request is being processed.
Asco-G353-066

ASCO™ G353-066

€ 288,30
QTY:

Product Description

PRESSURE OPERATED VALVE - 2/2 NC - 1-1/2" (DN40) - ALUMINIUM - RESILIENT: TPC-ET

Specifications

Valve Actuation Solenoid
Air Pilot, Air Operated
Body Material
Aluminum
Media
Air
Pipe / Port Size
3/4 "; 1 "; 1 1/4 "; 1 1/2 "; 2 "; 2 1/2 "; 3 "
Port Type
NPTF, G-Thread, Quick Mount Clamp Connection
Function
2 way - 2/2 Normally Closed
Flow
From 10 to 20 Cv, from 35 to 57 Cv, from 60 to 140 Cv
Voltage
24 AC, 110 AC, 115 AC, 120 AC, 208 AC, 220 AC, 230 AC, 240 AC, 440 AC, 480 AC | 50, 60 Hz | 24V DC | other on request
Operating Environment
Hazardous, Indoor, Outdoor
Standards / Regulations
Class I Div 1, Class I Div 2, Class II Div 1, Class II Div 2, Type 1, Type 2, Type 3, Type 3R, Type 3S, Type 4, Type 4X, Type 6, Type 6P, Type 7, Type 9, UL, CSA, ATEX Zone 1–21, ATEX Zone 2–22
Temperature
-40°F to 140°F, -4°F to 284°F

Features

  • Extremely fast open / close response time
  • High peak pressure for more effective bag cleaning
  • High flow Cv(s) to 140 m3h for effective bag cleaning
  • Quick mount Clamp connection eliminates thread cutting and separate sealing
  • Integral pilot has molded epoxy coils with available options
  • Valves may be mounted in any position
  • Global Ex approvals; ATEX, IEC EX, NEPSI, CUTR, KOSHA, UL, CSA
  • Available will all Explosion proof solenoids: NEMA, Ex d, Ex mb, Ex e mb
  • Available in a low temperature version, which is suitable for use at temperatures down to -40° C, as well as a high temperature version which is suitable up to + 140° C

Documents & Drawings