No image available
No image available
Your request is being processed.
AVENTICS-P-512

AVENTICS™ Series 512 (Size 2)

Product Description

The AVENTICS Series 512 (Size 2) ISO solenoid valves are high-speed, heavy-duty valves designed for general service on all types of automation. They provide industry-leading operating life and repeatable and reliable performance in harsh environments. The 5599-2 Series complies with the ISO 5599/2 standard for valve unit-to-base interchangeability. It incorporates patented spool-and-sleeve technology making it ideal for high cycle-rate machine applications found in the automotive, press room and stamping, and tire manufacturing industries.

Specifications

Valve Actuation
Solenoid - Air Pilot, Solenoid - Direct Acting
Pipe / Port Size
1/2 "; 3/8 "
Port Type
G ISO228/1-G BSPP, NPTF
Function
4 way - 5/2, 4 way - 5/3, 4 way - 5/3 - Closed Center, 4 way - 5/3 - Open Center, 4 way - 5/3 - Pressure Center
Flow
From 2.0 Cv to 6.0 Cv
Standards / Regulations
CSA, IP65, ISO
Operating Environment
Indoor, Outdoor, Washdown
Media
Air, Inert Gas, Vacuum

Features

  • Modular design for easy configuration and elimination of internal wiring
  • Energy consumption minimized via pressure regulators
  • Machine cycle rate optimized via speed controls
  • Fieldbus electronics and I/O capable for system networking
  • Direct-solenoid and solenoid pilot-actuated models are available
  • Terminal block for ease of wiring

Documents & Drawings