No image available
No image available
Your request is being processed.
AVENTICS-1827020058

AVENTICS™ Sensor mounting, Series CB1 1827020058

€ 11,15
QuickShip QuickShip
QTY:

Product Description

CB1-TRB-080-100-RB1

Specifications

For series
TRB
Cylinders Ø min.
80 mm
Cylinders Ø max.
100 mm
Housing material
Aluminum
Weight
0.4 kg

Features

  • Installation of sensors on various cylinder series

Documents & Drawings