No image available
No image available
Your request is being processed.
Bettis-M4R

Bettis EHO Electro-Hydraulic Operator (Smart)

Product Description

The Bettis Smart Electro-Hydraulic Operator(EHO) is a self-contained electro-hydraulic actuator designed to actuate quarter-turn valves. It is designed to provide fail-safe actuation for Emergency Shut Down(ESD) valves. The Bettis Smart EHO has advanced diagnostic capability and can be connected to DCMlink for remote monitoring.

Features

  • Utilizes a dependable spring-return actuator for the fail-safe stroke combined with an integral hydraulic power pack and electronic control module
  • Designed as an emergency shutdown actuation solution to stop process flow upon the detection of a command signal or loss of power, protecting personnel, equipment, and the environment
  • Consistently operates in challenging environments, hostile environments, and when power is challenged
  • Over fifteen alerts and alarms to help alert users of abnormalities in the system
  • Can be integrated into systems with existing common communication protocols and DCMLink
  • Utilizes a quick, dependable spring-return for fail safe stoke
  • Communication Protocols- HART and FOUNDATION Fieldbus, DCMlink configuration and monitoring software compatibility
  • Environmental Protection: Control enclosure: IP68, Hydraulic actuator: IP67M, Motor: IP68, Reservoir: IP54 (IP66 optional)

Specifications

Power Source
Electro-Hydraulic
Product Type
Electro-Hydraulic Actuator
Actuation
Spring-return
Certifications
SIL 3, CSA, FM, ATEX, IECEx

This product is only intended for use in large-scale fixed installations excluded from the scope of Directive 2011/65/EU on the restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).
Control Type
On/off, ESD
Valve Type
Ball, Butterfly, Plug, Triple Offset
Operating Temperature
Standard -20°F to +140°F (-29°C to +60°C). Optional temperature -40°F to +140°F (-40°C to +60°C).
Torque/Thrust
1,264 to 707,696 in-lbs
Operating Pressure
up to 3,000 psi

Documents & Drawings