Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
The Clarkson KGA+ heavy duty slurry valve offers improved seals, full flange body options, and simplified design for easier maintenance. It provides optimal performance in various conditions and100% isolation.
Improved secondary seal is capable of being lubricated without disassembly, simplifying valve maintenance.
Full flange body design with available flange drilling including ASME B16.5, PN10 & PN16 (per DIN and BS standards), and Australian Table D & E (per AS 2129) among others.
Simplified two-piece body design allows for easier rebuilds.
Higher optional pressure rating possible with selected gate materials, can be rated up to 200 psi
Meets a wide range of abrasion, corrosion, temperature, and pressure requirements.
Can be used in wet or dry services easily dealing with large, heavy particles and tramp material.
100% isolation; bubble tight shut-off results in absolutely zero downstream leakage.
Heavy duty, field replaceable elastomer sleeves with internal stiffener
Double-seated design provides bi-directional flow and shut-off.
Unobstructed flow eliminates turbulence, minimizes pressure drop across valve.
No seat cavity where solids can collect and prevent full gate closure.
No metal parts in contact with the flowing slurry.