No image available
No image available
Your request is being processed.
Clarkson-P-P001010

Clarkson Figure SU10R Polyurethane Knife Gate Valve

Product Description

The SU10R valve provides bi-directional isolation and features a field replaceable snap-in liner for enhanced protection against abrasion and corrosive slurries, resulting in improved reliability and service life.

Features

  • True bi-directional flow and shut-off, allowing it to be installed in either direction.
  • Unique one-piece, precision molded high strength polyurethane liner protects the wetted parts, from corrosion and abrasion. It is field replaceable in all sizes, no need to return to factory for repair.
  • The liner has integral flange seals eliminating the need for flange gaskets in most cases.
  • The liner has integral sealing beads to support and wipe slurry from the gate, minimizing deflection and improving packing life.
  • It can replace conventional and short pattern slurry knife gate valves. As a true pressure vessel valve the SU10R does not discharge to atmosphere when cycled.
  • Compact two piece split body construction for easy maintenance.
  • Testing as per MSS SP-81
  • Fully rated 316 stainless steel gate, with optional 17-4 ph to provide improved abrasion resistance against the rigors of abrasive applications.
  • Full round port and seat design offers low pressure drop across valve and longer service life in abrasive applications.
  • Designed to be a repairable asset, lower the cost of ownership.
  • Inverted self-aligning gland box allows for easier setup and longer packing life.
  • Complies with MSS SP-81 face-to-face dimensions.

Specifications

End Connection
Wafer, Lugged
Temperature Rating
Up to 250 °F (120 °C)
Pressure Rating
150 psi (1000 kPa)
Design Standard
MSS SP-151
Face to Face
MSS SP-81 Short
Drillings
ASME Class 125/150, AS 2129 Table C/D/E, PN 10/16
End Connection
Flanged: ASME 150, AS 2129 Table C/D/E, PN 10/16
Valve Type
Knife Gate Valve, Slurry Knife Gate Valve

Documents & Drawings