No image available
No image available
Your request is being processed.
DeltaV-P-CTO Cabinets

DeltaV CTO DCS Cabinets

Product Description

DeltaV CTO DCS Cabinets provide a pre-designed, off-the-shelf solution for DeltaV DCS CHARM I/O, S, M- series DCS system hardware, assembled in industry standard cabinets, ready to be installed on-site and connected to the field I/O. DeltaV CTO DCS Cabinets, are designed to meet ordinary location CSA marking (optional) and CE personal safety requirements to help facilitate site installation and inspection. They seamlessly integrate into the overall hardware solution of your DeltaV project.

Specifications

Dimensions
800mm (W) x 600mm (D) x 2000mm (H) + 100mm/200mm Plinth configurable
Access
Front Access – single door, right/left hand hinged configurable, latch type lock and 2 sets of keys (key N°3524E)
Protection Category
IP54 – NEMA 12
Approximate weight
~200 kg
Color
Cabinet RAL7035, Plinth RAL7022
Door fans
Configurable: Continuous run or with thermostat control
Environmental Specifications
Equipment/rack room installation (HVAC controlled), 30°C Max
Input power
Primary and Secondary 230 VAC
Power Supply Rating
Configurable as 2 X 20 A or 2 X 40 A
IO Count / Type
DeltaV DCS Charms Cabinets:
Up to 504 IO AC powered CIOC
Up to 576 IO DC powered CIOC
DCS - CIOC with Non IS, IS IO CHARMs

Controller Cabinets:
Up to 288 CHARMS IO
DCS - CIOC with Non IS, IS IO CHARMs

Traditional IO DCS Cabinets:
M Series DeltaV Traditional IO Hardware
S Series DeltaV Traditional IO Hardware

Data Cabinets:
Network Cabinet
Server/ Network Cabinet
Operating Temperature
-40 to 70° C (-40 to 158° F)
Storage Temperature
-40 to 85° C (-40 to 185° F)
Relative humidity
5 to 95%, non-condensing
Shock
10 g½-sine wave for 11 ms
Vibration
1 mm peak-to-peak from 5 Hz to 16 Hz, 0.5 g from 16 Hz to 150 Hz

Documents & Drawings

Features

  • Delivers Electronic Marshalling enabled by CHARMs technology or controller cabinet for CHARM system
  • Fast delivery
  • Reduced system footprint
  • Significantly reduce cabinet design engineering
  • Fully documented package