No image available
No image available
Your request is being processed.
DeltaV-P-Discovery

DeltaV� Discovery

Product Description

DeltaV Discovery provides the power of DeltaV for non-production, non-GMP laboratory applications in a single workstation, reducing footprint with workstation-based control and Ethernet I/O. Workstation-based Ethernet I/O supports OPC, Modbus TCP, and Ethernet/IP.

Documents & Drawings

Features

  • Improves technology transfer and faster process scale up using a common DeltaV platform for research and discovery through production: Standardization on a common control platform can reduce engineering effort to migrate between development phases. Procedures and control strategies can be developed and transitioned through the evolution of the product.
  • Reduces DeltaV footprint with workstation-based control and I/O: Lab environments can be space limited and a control system with controllers and I/O subsystems can consume valuable real estate. DeltaV Discovery reduces the control system footprint by providing workstation-based control and Ethernet I/O, eliminating the need for controllers and I/O cards.
  • Supports ISA-88 standards for batch execution and history collection: Easily add batch process control and automatic batch historical event collection using DeltaV Batch Executive, Batch Historian, and Advanced Unit Management applications.
  • Flexible I/O supports OPC, Modbus TCP, and Ethernet/ IP protocols: DeltaV Discovery supports multiple communication protocols to enable process I/O from different lab apparatus. Supported protocols include OPC-DA, Modbus TCP, and Ethernet/IP.