No image available
No image available
Your request is being processed.
DeltaV-P-SE4308T01

DeltaV™ IS AO 4-20 mA HART CHARM

Product Description

An IS (intrinsically safe) Analog Output Characterization Module (CHARM) designed for a 4-20 mA, with or without HART, output.

Specifications

Sensor Types
4 to 20 mA with or without HART
Nominal Signal Range (span)
4-20 mA, (0-20 mA optional)
Full Signal Range
0 to 22 mA
Load Resistance
750 Ohm max.
Voltage to Load
15 V (min) @ 20 mA
Accuracy over temperature range
0.25% of span (0 to 60 °C), 0.5% of span (-40 to 70 °C)
Resolution
16 bit A/D converter
Calibration
None required
Isolation
Galvanically isolated according to EN 60079-11. Voltage peak value 375 VDC.
CHARM Power req.
56 mA max @ 24 VDC ±10%
CHARM Heat Dissipation
1.1 W
HART Support
HART v7 pass-through for AMS, HART v7 variable and device status available to control
HART Data Update Rates
500 ms

Documents & Drawings

Features

  • Eliminate marshalling and add I/O anywhere in the plant without affecting control room cabinets
  • No marshalling cabinet or cross-wiring, fewer wires, much less work and fewer contact points for potential failures
  • Intrinsically Safe (IS) I/O meets Class 1 Division 2 and IEC Zone II environmental conditions when you have to run I/O in hazardous areas
  • Intrinsically Safe (IS) I/O meets Class 1 Division 2 and IEC Zone II environmental conditions when you have to run I/O in hazardous areas