No image available
No image available
Your request is being processed.
DeltaV-P-SS4303T01

DeltaV™ LS AI 4-20 mA HART CHARM

Product Description

A LS (Logic Solver) Analog Input Characterization Module (CHARM) for a 4-20 mA, with or without HART, input.

Specifications

Sensor Types
4-20 mA with or without HART, 0-20 mA, Supports 2-wire and 4-wire device types directly, Supports 3-wire device powered through the LS 24 VDC Power CHARM
Nominal Signal Range (span)
4-20 mA, (0-20 mA optional)
Full Signal Range
0-24 mA
Input Impedance
250 ohms ±1%
Field Power (2-wire)
15.0 V at 20 mA @ 24 VDC input
Accuracy over temperature range
0.1% of span (0 to 60°C)0.25% of span (over -40 to 70°C)
Safety Accuracy
2% of span
Repeatability
0.05% of span
Resolution
16-bit A/D converter
Calibration
None required
Field Circuit Protection
30 mA Current Limiting circuit, Field wiring disconnect
CHARM Power Req
32 mA max @ 24 VDC for two wire configuration, 8 mA max @ 24 VDC for three and four wire configuration
CHARM Heat Dissipation
0.33 W
HART Support
HART v7 pass-through for AMS, HART v7 variable and device status available to control
HART Update Rates
500 ms

Documents & Drawings

Features

  • Eliminate marshalling and add I/O anywhere in the plant without affecting control room cabinets
  • No marshalling cabinet or cross-wiring, fewer wires, much less work and fewer contact points for potential failures
  • No marshalling cabinet or cross-wiring, fewer wires, much less work and fewer contact points for potential failures