No image available
No image available
Your request is being processed.
Emerson-P-Field Tools

Field Tools

Product Description

Field Tools is a Windows® based configuration software suite designed to perform remote terminal unit (RTU), flow computer, and HART® device configuration and maintenance in the field. You can empower field measurement technicians and engineers with a single software toolkit to perform all necessary configuration and maintenance.

Features

  • Ease of Use: built using intuitive graphical user interface
  • Cost Effective: no need for expensive handheld configurators, HART multiplexers, or gateways
  • Faster Configuration, Commissioning, and Startup Times: perform device tests and calibrations quickly and efficiently without the need for any Modbus mapping
  • Reduced Maintenance Expenditures: troubleshoot remotely by monitoring status and diagnostic information
  • Increased User Safety: no need to climb tanks or go to hazardous areas to make a physical device connection
  • Single integrated software tool to configure Emerson RTUs and flow computers (supports ROC800-Series, FloBoss 107, and ControlWave controller products)
  • Supports HART Device Configurator (wired and WirelessHART transmitters)
  • Supports Emerson and third-party HART transmitters and includes the ability to add HART Device Descriptor (DD) files
  • Built-in AMS Wireless SNAP-ON™ for WirelessHART
  • Saves controller connection session profile enabling easier device selection
  • Supports plug-and-play with Auto Device Recognition (automatically scans for the HART devices connected to the controllers)
  • Works over Emerson's Distributed RTU™ Network

Documents & Drawings