No image available
No image available
Your request is being processed.
Enardo-P-Model ES-665

Enardo™ Model ES-665 and ES-665-L Spring-Loaded Thief Hatch

Product Description

The Model ES-665 is a new generation hatch designed with precision-manufactured internal components, a round base and cover, and is intended for use in applications where ultra-tight sealing is required such as sour crude/gas or where strict environmental emissions standards are enforced.

Features

  • Enhanced Sealing Technology
  • Tank Gauging
  • Pressure Control
  • Vacuum Control

Specifications

Performance
Less than 0.10 SCFH at 90% of set pressure, at ambient conditions
Pressure Settings
2.0 to 32 oz/sq in
Vacuum Settings
0.4, 0.9, 3.5 oz/sq in
Bolt Pattern
8”
Construction
Aluminum

Documents & Drawings