No image available
No image available
Your request is being processed.
Enardo-P-Series 800-PSO

Enardo™ Series 800-PSO In-Line Pressure Vent Valve

Product Description

Enardo Series 800-PSO pressure-only vent valves are designed to relieve pressure only through the vent line. By omitting the vacuum side, this valve eliminates the possibility of a two-way flow. The Series 800 is designed the same as the “SO” pressure/vacuum series except it eliminates the vacuum side of the valve.

Features

  • PPS Internal Parts for Superior Corrosion Protection
  • Multiple Pressure Settings
  • Viton Gaskets for Corrosive Service
  • Certified Flow Capacities Per API
  • Coating Options for Extremely Harsh Environments

Specifications

Sizes
2" through 4"
Housing Materials
Aluminum
Weight Materials
Zinc Plated CS | Stainless Steel | Lead | Resin Coated Stainless Steel
Seat and Pallet Materials
PPS
Seal and Gasket Materials
Buna-N | Viton
Pressure Settings
1.0 to 16.0 oz/sq in
Pressure Settings
1.0 to 16.0 oz/sq in

Documents & Drawings