No image available
No image available
Your request is being processed.
Enardo-P-Series 900-SO

Enardo™ Series 900-SO End-of-Line Pressure Vacuum Vents

Product Description

Enardo Series 900-SO end-of-line vent valves are designed to prevent the escape of light ends of crude by maintaining pressure in the storage tank. The end-of-line vent valve is installed directly on the end of the vent line exhaust. Enardo's Series 900 has both pressure and vacuum relief capability.

Specifications

Sizes
2" through 4"
Housing Materials
Aluminum
Weight Materials
Zinc Plated CS | Stainless Steel | Lead | Resin Coated Stainless Steel
Seat and Pallet Materials
Aluminum
Seal and Gasket Materials
Buna-N | Viton
Pressure Settings
1.0 to 16.0 oz/sq in
Vacuum Settings
0.4 oz/sq in
Vacuum Settings
0.4 oz/sq in

Documents & Drawings

Features

  • PPS Internal Parts for Superior Corrosion Protection
  • Multiple Pressure Settings
  • Viton Gaskets for Corrosive Service
  • Certified Flow Capacities Per API
  • Coating Options for Extremely Harsh Environments