No image available
No image available
Your request is being processed.
Fisher-P-6365 6358

Fisher™ 6365 and 6358 Series Pilots

Product Description

Fisher 6365 and 6358 Series pilots are typically used with one or several different main valves in pressure relief and backpressure applications. All of these pilots can be used in gas or liquid service.

Features

  • Compatible with Multiple Main Valves
  • Adjustable Gain for Tunable Performance
  • Low Buildup—6358 Series relief valve pilots reduce the buildup required to protect system from overpressure.

Specifications

Maximum Relief (Inlet) Pressure
Depends upon maximum inlet pressure for complete relief valve as specified in appropriate main valve Bulletin
Pressure Connection
1/4 NPT internal
Temperature Capability
-20 to 150°F / -29 to 66°C

Documents & Drawings