No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Fisher-P-R130

Fisher™ Type R130 Changeover Manifold Assemblies Regulator

Product Description

Type R130 changeover manifold assemblies are composed of two Type 67C regulators and a special 0 to 60 psig / 0 to 4,1 bar pressure gauge, the Type R130-20 delivers a 45 psig / 3,1 bar outlet pressure on supply and 30 psig / 2,1 bar on reserve. The gauge, which serves as the changeover indicator, is painted red from 0 to 35 psig / 0 to 2,4 bar. When the dial reads in the 0 to 35 psig / 0 to 2,4 bar range, it indicates that the manifold has switched from the supply to the reserve cylinder.

Features

  • Compact
  • High Stability

Specifications

Body Size
1/4 NPT
Maximum Inlet Pressure
250 psig / 17,2 bar
Maximum Emergency Outlet Pressure
50 psig / 3.4 bar over the outlet pressure setting or 100 psig / 6.9 bar, whichever is greater
Standard Outlet Setting
Supply: 45 psig / 3,1 bar
Reserve: 30 psig / 2,1 bar
Temperature Capabilities
-20° to 160°F / -29° to 71°C

Documents & Drawings