No image available
No image available
Your request is being processed.
Micro Motion-P-Flow-Smart-Meter-Verification

Smart Meter Verification

Product Description

Smart Meter Verification delivers complete measurement confidence with a diagnostic tool, reporting total meter health, without interrupting your process. The diagnostics are compatible with a variety of Emerson flow products including Micro Motion™ Coriolis Flow Meters, Rosemount™ Ultrasonic Flow Meters and Rosemount Magnetic Flow Meters. Smart Meter Verification provides actionable remedies to common process instrumentation challenges - reducing downtime and increasing operational certainty.

Specifications

Verification Run Time
90 seconds or 3 minutes
Verification Report
Time Stamped PDF

Recognized by EPA, IEC (SIS), FDA, AGA, API, ISO, Russian VNiiMS, Alberta Energy Regulator, and other third parties as a method to extend proof-test and recalibration intervals
Coriolis Sensor Compatibility
ELITE Series, H-Series, F-Series, R-Series, T-Series, and HPC
Coriolis Transmitter Compatibility
1000/2000/3000/4000/5000 Series with MVD™

See Product Data Sheet for details
Magnetic Flow Meter Compatibility
8700M Series
Ultrasonic Flow Meter Compatibility
Gas Ultrasonic Meters – 3414/3415/3416/3417 Dual-Configuration Meters, 3418 8-Path Gas Meter
Host System Compatibility
Flow Transmitter, WirelessHART®, Modbus, FOUNDATION Fieldbus™, DeviceNet, ProLink III, Profibus, AMS Trex Device Communicator, AMS Device Manager, DTM-based host systems, and other digital control networks

Features

  • Detection of coating, corrosion, and other common process instrumentation challenges strengthens preventative maintenance programs, reduces downtime and enables operational certainty
  • Troubleshooting tools reveal the root cause of process upsets, proving meter performance and increasing measurement confidence
  • Installation verification simplifies the installation process and provides assurance the meter has been installed properly
  • Schedule Smart Meter Verification to run automatically, without disrupting the process measurement, to extend calibration time and verify meter performance
  • Smart Meter Verification Basic included with all enhanced-core processors to provide a Pass/Fail indication for non-critical processes
  • Verification results are recognized by agencies, including FDA, TTB, EPA, ISO 9001 and AGA-11, as a valid work practice in lieu of some or all calibrations or provings

Documents & Drawings