No image available
No image available
Your request is being processed.
Paine-P-220-30-020 Subsea Transmitter

Paine™ 220-30-020 Subsea Pressure and Temperature Transmitter

Product Description

As a fully submersible device, the Paine™ 220-30-020 Subsea Pressure and Temperature Transmitter is a reliable solution for pressure and temperature measurement in remote subsea systems. This transmitter features digital measurement accuracy and utilizes the industry-standard CANopen® Digital Subsea Instrumentation Interface. With an all-welded design, this transmitter offers long-term subsea operation and meets the requirements of API 17F / ISO 13628-6 and CiA® 443 (SIIS level-2 device).

Specifications

Measurement Range
0-15000 psia (0 to 1034 bar)
Operating Temperature
25 °F to 140 °F (-4 °C to 60 °C)
Process Media
Compatible with 17-4 PH and 15-5 CRES
Pressure Port/Fitting
220-30-020-01: 3/8 in.  medium pressure female autoclave fitting 220-30-020-02: 3/8 in.  high pressure female autoclave fitting

Features

  • Fully submersible transmitter designed for remote subsea systems for pressure and temperature measurement
  • Transmitter designed for consistent performance and digital measurement accuracy
  • Intelligent CANopen® Digital Subsea Instrumentation Interface delivers high resolution and reliability
  • Engineered with 3/8” female autoclave port fitting to meet industry-standard application requirements
  • Customizable transmitter options available for fit-for-use designs

Documents & Drawings