No image available
No image available
Your request is being processed.
Rosemount-P-2460 System Hub

Rosemount™ 2460 System Hub

Product Description

The Rosemount 2460 System Hub transfers real time tank gauging data from field devices to the Rosemount TankMaster Inventory Management Software and/or a Host/DCS system. It has eight configurable ports for host or field device communication. The Rosemount 2460 supports system redundancy and emulation of other vendor devices.

Specifications

Custody Transfer Approval
OIML R85:2008, and national certifications such as PTB, NMi etc.
Emulation Capability
Support for data polling of Enraf® field devices (with GPU protocol) and Whessoe® field devices (Whessmatic 550 and 660 protocol).
Power Supply
• 24-48 VDC (-15%, +10%).
• 100-250 VAC (-15%, +10%), 50/60 Hz (±2%).
Ambient Temperature
-40 to 70 °C (-40 to 158 °F).
Emulation Capability
Support for data polling of Enraf® field devices (with GPU protocol) and Whessoe® field devices (Whessmatic 550 and 660 protocol).
Power Supply
• 24-48 VDC (-15%, +10%).
• 100-250 VAC (-15%, +10%), 50/60 Hz (±2%).
Ambient Temperature
-40 to 70 °C (-40 to 158 °F).

Features

  • Ensure fast data update rate.
  • Use for up to 64 tanks.
  • Benefit from scalable options for all system sizes.
  • Get flexible and configurable multiple port connectivity.
  • Enable emulation by bringing in data from other vendor gauges.

Documents & Drawings

Parts & Accessories

Search
1-1 of 1 results for Parts & Accessories
: