No image available
No image available
Your request is being processed.
Rosemount-K-3051S Pressure Transmitter 9195 Wedge Meter 305

Rosemount™ 3051S Pressure Transmitter, 9195 Wedge Meter and 305 manifold

Specifications

Rosemount™ 3051S Coplanar™ Pressure Transmitter
Warranty
Up to 15-year limited warranty
Rangedown
Up to 200:1
Communication Protocol
4-20 mA HART, WirelessHART®, FOUNDATION fieldbus
Measurement Range
Up to 2000psi (137,89 bar) Differential, Up to 2000psig (137,89 bar) Gage, Up to 4000psia (275,79 bar) Absolute
Process Wetted Material
316L SST, Alloy C-276, Alloy 400, Tantalum, Gold-plated Alloy 400, Gold-plated 316L SST
Diagnostics
Basic Diagnostics, Power Advisory Diagnostics, Advanced Diagnostics
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, NSF, NACE, hazardous location, see full specs for complete list of certifications
Wireless Update Rate
1 sec. to 60 min., user selectable
Power Module Life
Up to 10-year life, field replaceable (order separately)
Wireless Range
Long range (225 m), extended range (800 m), remote (225 m) and high-gain remote (1 km)
Rosemount™ 9195 Wedge Flow Meter
Line Size
2 to 8 in (50-200 mm)
Accuracy
Calibrated: 1.0%; Standard 3%
Max. Operating Pressure
ANSI B16.5 600#
EN-1092-1 PN100
Max. Operating Temperature
1000 °F (538 °C)
Process Wetted Material
316 SST
Warranty
Up to 5-year limited warranty
Process Connection
150# - 600# RF ASME B16.5, slip-on or weld-neck
PN16 - PN100 EN-1092-1 RF, slip-on or weld-neck
Transmitter Connection
1/2" NPT Tubed Direct and Remote Mount
Compact Saddle Remote Seals
2”NPS/DN50 Flanged Remote Seals
Fluid Type
Liquid, slurries, highly viscous fluids, abrasive fluids, high temperature fluids
Rosemount™ 305 Integral Manifold
Maximum Operating Temperature
1000°F (538°C)
Manifold Material
316 SST/316L SST, Alloy C-276, Alloy 400
Packing Material
PTFE, graphite-based
Process Connections
1/4" -18 NPT female, 1/2" -14 NPT female, 1/2" -14 female NPT flange adapter, 12 mm ferrule tube flange adapter
Process Connection Orientation
Parallel with transmitter, 90° to transmitter
Certifications
Cleaning for special services, sour gas (meets NACE MR 0175/ISO 15156, MR0103), see full specs for complete list of certifications
Warranty
Up to 5-year limited warranty

Features

Rosemount™ 3051S Coplanar™ Pressure Transmitter
  • Patented Rosemount Coplanar technology offers optimized performance as a pressure, DP Flow and DP Level solution
  • Best-in-class, scalable architecture enhances performance, functionality and process connections
  • Transmitter arrives fully assembled and leak tested for simple installation and maintenance
  • All-welded hermetic SST SuperModule platform resists overpressure and line pressure effects to ensure 0.025% accuracy
  • Ultra and Ultra for Flow performance classes deliver 15-year stability and 15-year limited warranty
  • 200:1 rangedown produce reliable measurements and wide application flexibility
  • Integrates seamlessly with 4-20 mA HART®, WirelessHART®, FOUNDATION™ fieldbus protocols for application flexibility
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
  • Advanced diagnostics provide diagnostic coverage to detect electrical loop issues and abnormal process conditions
  • Remote display and interface offers easy access to process and device information
  • Remote display and interface offers easy access to process and device information
  • Wireless Features
    • WirelessHART® technology is secure and cost-effective and delivers >99% data reliability
    • SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal
    • Easy installation enables quick instrumentation of measurement points without the cost of wiring
Rosemount™ 9195 Wedge Flow Meter
  • The wedge primary element is built to measure difficult applications, including dirty, highly viscous, or abrasive fluids that can clog or erode other primaries
  • Triangle shaped design is strong and resistant to wear, lacking critical sharp edges that would wear over time
  • Fully integrated and optimized design allows for simpler installation and compatibility with the process
  • Remote seal packages allow for a wide variety of applications to be supported through the remote seal designs
  • Saddle-style remote seal connections reduces the weight of the meter by 50% and is designed to reduce pipe stand off to address plugging and cleaning concerns
  • The flanged model uses a 2-inch NPS/DN50 connection, a traditional style used if flushing rings and valve assemblies are required
  • The threaded model uses a 1/2 inch NPT connection with tubing, ideal for applications where plugging is less of a concern than erosion or wear
Rosemount™ 305 Integral Manifold
  • Designed for direct assembly to Rosemount Coplanar transmitter interface, eliminating the need for a flange
  • 50% fewer potential leak points than conventional transmitter to flange to manifold interface
  • Lightweight manifold design can be factory-assembled, leak-tested and calibrated for an easy installation process
  • 2-,3- and 5-valve configuration for multivariable, absolute, gage and differential pressure transmitters
  • 5-valve natural gas configuration available for extra protection from leaking to ensure DP signal integrity

Documents & Drawings

Rosemount™ 3051S Coplanar™ Pressure Transmitter
Rosemount™ 9195 Wedge Flow Meter
Rosemount™ 305 Integral Manifold