No image available
No image available
Your request is being processed.
Rosemount-K-3051HT Hygienic Pressure Transmitter and 1199

Rosemount™ 3051HT Hygienic Pressure Transmitter and 1199 Seal

Specifications

Rosemount™ 3051HT Hygienic Pressure Transmitter
Warranty
Up to 5-year limited warranty
Rangedown
Up To 100:1
Communication Protocol
4-20 mA HART®, FOUNDATION™ Fieldbus
Measurement Range
Up to 300 psig (20,7 bar) Gage, Up to 150 psia (10,3 bar) Absolute
Process Wetted Material
316L SST mechanically polished and electropolished to Ra < 15 µ-in. (0.38 µ-m)
Diagnostics
Basic Diagnostics, Power Advisory Diagnostics
Certifications/Approvals
3A, EHEDG, ASME-BPE, see full specs for complete list of certifications
Process Wetted Material
316L SST mechanically polished and electropolished to Ra < 15 µ-in. (0.38 µ-m)
Diagnostics
Basic Diagnostics, Power Advisory Diagnostics
Certifications/Approvals
3A, EHEDG, ASME-BPE, see full specs for complete list of certifications
Rosemount™ 1199 Diaphragm Seal System
Seal System Type
Direct Mount, Remote Mount, Tuned-System, Balanced System
Transmitter Connection
Welded-Repairable, All Welded
Process Connection
Flanged: ANSI/ASME, EN/DIN, GOST, & JIS
 Threaded: NPT, DIN, ISO
 Hygienic
Process Wetted Material
316L SST, Alloy C-276, Alloy 400, Tantalum, Gold-plated Alloy 400, Gold-plated 316L SST, see PDS for full list of materials
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, 3A, NACE®, hazardous location, see PDS for full list of certifications

Features

Rosemount™ 3051HT Hygienic Pressure Transmitter
  • Connects to various industry standard sanitary fittings
  • Meets 3-A, EHEDG and ASME-BPE standards to meet industry-specific requirements
  • Polished stainless steel housing is free of voids and crevices to ensure easy cleaning and wipe downs
  • Offers best-in-class performance of 0.065% of span and 5-year stability
  • Withstands washdown conditions (IP66/68 rated) for long-term performance and durability
  • Local Operator Interface (LOI) for simple, local commissioning on-site without the use of extra tools
  • Sensor technology provides excellent batch repeatability up to ±0.02% Upper Range Limit for 60 batches
  • Power Advisory diagnostics detect degraded electrical loop integrity issues to prevent unplanned downtime
  • Meets 3-A, EHEDG and ASME-BPE standards to meet industry-specific requirements
Rosemount™ 1199 Diaphragm Seal System
  • Protects transmitter diaphragm from corrosive, erosive or extreme temperature processes
  • Wide variety of seals meet varying process requirements and specifications, including industry-specific applications
  •  SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
  •  Eliminates need for mounting hardware to reduce installation costs
  •  Adaptable direct mount gage or absolute seal system can be used for pressurized or vented tank applications
  •  Tuned-Systems can reduce temperature effects by 10-20% and improve response time by 80% vs. traditional installations

Documents & Drawings

Rosemount™ 3051HT Hygienic Pressure Transmitter
Rosemount™ 1199 Diaphragm Seal System