No image available
No image available
Your request is being processed.
Rosemount-K-FT-8705015-8732E

Rosemount 8705 Flanged Magnetic Flow Meter Consisting of 8705015 Sensor and 8732E Transmitter

Specifications

Rosemount 8705015 Flanged Magnetic Flow Meter Sensor, 1.5 Inch (DN40)
Accuracy
Up to 0.15% of volumetric flow rate accuracy over 13:1 flow turndowns, 0.25% over 40:1 flow turndown
Line Sizes
½-36 inch (15-900 mm)
Liner Materials
PTFE, ETFE, PFA, Polyurethane, Neoprene, Linatex Natural Rubber, Consult factory for additional material options
Electrode Materials
ASME B16.5 Class 150-2500DIN PN 10-40AS 2129 Table D and EAWWA C207 Table 3 Class D (30-36 inch only)
Rosemount 8732E Field Mount Magnetic Flow Meter Transmitters
Accuracy
Up to ±0.15% of volumetric flow rate accuracy over 13:1 flow turndowns, ±0.25% over 40:1 flow turndown
Diagnostic
In Situ Meter Verification, Grounding/Wiring Fault Detection, High Process Noise Detection, Tunable Empty Pipe Detection, Transmitter Fault Detection, Sensor Fault Detection, Electrode Coating
Compatibility
All Rosemount manufactured Sensors: 8705, 8711, 8721, 8707
Universal capabilities allow 8700 Series transmitters to be compatible with AC and DC powered sensors from other manufacturers
Power Supply
90-250 VAC, 50-60 Hz or 12-42 VDC
Power Consumption
15 W maximum - DC
40 VA maximum - AC
Enclosure Rating
8732E: Type 4x, IEC 60529, IP66
8712E: Type 4x, IP66
Line power fuses
15W maximum - DC
40VA maximum - AC
Switch-on current
AC: Maximum 35.7A (< 5ms) at 250VAC
DC: Maximum 42A (< 5ms) at 42VDC

Features

Rosemount 8705015 Flanged Magnetic Flow Meter Sensor, 1.5 Inch (DN40)
  • For maximum protection, a fully welded sensor housing provides a hermetic seal
  • Avoid process shutdown with a removable and replaceable terminal block that enables repairs in the field
  • Capture any potential process fluid leakage with optional secondary containment compartments to surround electrodes
  • Ensure reliability in the harshest environments with an all-welded sensor housing
  • Guard against installation damage and leading-edge wear with an optional lining protector
  • Minimize maintenance and repair with an obstructionless design featuring no moving parts
Rosemount 8732E Field Mount Magnetic Flow Meter Transmitters
  • Continually monitor meter health and performance without stopping the process with Smart Meter Verification
  • Prevent moisture ingress with dual-compartment transmitter housing
  • Improve process management with advanced Digital Signal Processing
  • Optimize control in noisy applications with High Process Noise diagnostic and Selectable Coil Drive Frequency options
  • Tunable Empty Pipe Diagnostic minimizes issues and false readings when the pipe is empty
  • Quickly verify installation integrity with Ground and Wiring Fault Detection diagnostic
  • Simplify adjustments in hazardous environments without removing the cover using optical switches for configuration
  • Cut inventory and ensure interface consistency for any magnetic flow meter sensor using Universal Transmitter capability

Documents & Drawings

Rosemount 8705015 Flanged Magnetic Flow Meter Sensor, 1.5 Inch (DN40)
Rosemount 8732E Field Mount Magnetic Flow Meter Transmitters