Manufactured from metal tubing and sealed with a welded end cap on the tip, the Rosemount 114P Protection Tube uses a process seal that is achieved either by a flange or a machined, threaded fitting welded along the tube. This protection tube thermowell solution is typically used in the chemical and pharmaceutical industries and is designed to allow for a fast time response or for applications where long immersion lengths are needed.
Door het selecteren van een nieuw land/regio, kan/kunnen product(en) niet beschikbaar zijn en items in uw winkelwagentje worden verwijderd. Neem contact met ons op voor hulp.