No image available
No image available
Your request is being processed.
Rosemount-2051 Level Transmitter

Rosemount™ 2051L Level Transmitter

Product Description

Gain confidence with the reliable performance of the Rosemount 2051L Level Transmitter, a transmitter that provides level measurements with a variety of process connections, materials and output protocols. This transmitter is safety certified, and allows for Tuned-System™ Level assembly and direct mounting. Engineered with a Local Operator Interface (LOI), this device offers easy, on-site commissioning.

Products

Search
1-2 of 2 results for Products
2051 Level Transmitter
1199 Diaphragm Seal System
2051 Level Transmitter
1299 Diaphragm Seal System

Specifications

Max. Operating Pressure
Up to 300 psi (20,68 bar)
Process Temperature Range
Based on fill fluid - Maximum 401°F (205°C), Minimum -157°F (-105°C)
Communication Protocol
4-20 mA HART®, WirelessHART®, FOUNDATION™ Fieldbus, PROFIBUS®, 1-5 V Low Power HART®
Seal System Type
Direct Mount, Tuned-System
Transmitter Connection
Welded-Repairable
Process Connection
Flanged: ANSI/ASME, EN/DIN, JIS
Process Wetted Material
316L SST, Alloy C-276, Tantalum
Diagnostics
Basic Diagnostics
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, NACE®, hazardous location, see full specs for complete list of certifications

Features

  • Designed with a variety of process connections, materials and output protocols to meet diverse application requirements
  •  Tuned-System Level assembly and direct mounting produce optimal performance for level applications
  •  SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
  •  Local Operator Interface (LOI) for simple, local commissioning on-site without the use of extra tools or training
  •  Optimized seal system construction ensures a quality measurement in harsh process conditions

Documents & Drawings

Parts & Accessories

Search
1-10 of 45 results for Parts & Accessories
: