No image available
No image available
Your request is being processed.
Rosemount-225 Toroidal Conductivity Sensor

Rosemount™ 225 PUR-Sense™ Toroidal Conductivity Sensor

Product Description

The Rosemount 225 Toroidal Conductivity Sensor is intended for use in pharmaceutical and food & beverage applications where a sanitary design is required. This conductivity sensor is corrosion and fouling resistant and is ideal for measuring the concentration of CIP solutions, detecting product/water interfaces, checking product quality, and monitoring eluents in chromatographic separations.

Specifications

Ambient Temperature
Glass-filled PEEK Sensor: 230°F (110°C) / 200 psig (1480 kPa [abs])
Unfilled PEEK Sensor: 266°F (130°C) / 200 psig (1480 kPa [abs])
Unfilled Tefzel Sensor: 230°F (110°C) / 200 psig (1480 kPa [abs])
Weight
2 lb/3 lb (1.0 kg/1.5 kg)
Dimensions
Cable Length: 20 ft (6.1 m)

Features

  • USP Class VI Compliant
  • FDA Food Contact 21CFR177.2415 Compliant
  • 3-A Sanitary Standard 74-06 Conformance
  • 2-inch Tri-Clamp Process Connection

Documents & Drawings

Parts & Accessories

Search
1-1 of 1 results for Parts & Accessories
: