No image available
No image available
Your request is being processed.
Rosemount-3051CFA Annubar Flow Meter

Rosemount™ 3051CFA Annubar™ Flow Meter

Product Description

Featuring industry-standard performance, the Rosemount 3051CFA Annubar Flow Meter provides dependable flow measurements via mulitple communication protocols including WirelessHART® technology. This patented sensor design maintains a small profile in the pipe for reduced permanent pressure loss and is capable of flow and pressure measurements via a single pipe penetration. Available with a graphical, back-lit display, Bluetooth® connectivity, Flow specific configuration and enhanced software capabilities designed to access data quickly.

Specifications

Warranty
Up to 5-year limited warranty
Rangedown
Up to 150:1 (8:1 flow turndown)
Measurement Range
Up to 1000 inH2O (2,48 bar) differential
Line Size
2 to 96 in. (50 to 2440 mm)
Output
Differential pressure, scaled variable
Communication Protocol
4-20 mA HART®, WirelessHART®, FOUNDATION™ Fieldbus, PROFIBUS®, 1-5 V Low Power HART®
Process Wetted Material
316L SST, Alloy C-276
Diagnostics
Power Advisory Diagnostics, basic diagnostics
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, NACE®, hazardous location, see full specs for complete list of certifications
Process Wetted Material
316L SST, Alloy C-276
Diagnostics
Power Advisory Diagnostics, basic diagnostics

Features

  • Patented T-shape Annubar creates a fixed separation point for DP signal improvement over a wider flow rate
  • Complete flow assemblies are leak-tested and calibrated to reduce leak points up to 70% and simplify installation
  • 10-year stability and 8:1 flow turndown (150:1 rangedown) produce reliable measurements and application flexibility
  • Sensor stagnation zone positioned to reduce noise, measurement inaccuracies and keeps particulates from clogging
  • Local operator interface offers easy-to-use menus and built-in configuration buttons for streamlined commissioning
  • Power advisory diagnostics detect electrical loop integrity issues for reduced downtime
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
  • Quick service buttons offer built-in configuration buttons for streamlined commissioning
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
  • Wireless Features
    • WirelessHART® technology is secure and cost-effective and delivers >99% data reliability
    • SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal
    • Easy installation enables quick instrumentation of measurement points without the cost of wiring

Documents & Drawings