No image available
No image available
Your request is being processed.
Rosemount-3051CFP Integral Orifice Flow Meter

Rosemount™ 3051CFP Integral Orifice Flow Meter

Product Description

Designed with an integral orifice primary element for easy installation, the Rosemount 3051CFP Integral Orifice Flow Meter is an industry-leading flow measurement solution. This flow meter utilizes a self-centering integral orifice plate that is provided in a meter run and engineered to facilitate highly accurate flow measurement in small line sizes (0.5 - 1.5 in. or 15 - 40 mm). Available with Graphical, back-lit display, Bluetooth® connectivity, Flow specific configuration and enhanced software capabilities designed to access the data you need quickly. This device is offered with multiple communication protocols, including WirelessHART®.

Specifications

Warranty
Up to 5-year limited warranty
Rangedown
Up to 150:1 (8:1 flow turndown)
Measurement Range
Up to 1000 inH2O (2,48 bar) differential
Line Size
0.5 to 1.5 in. (15 to 40 mm)
Output
Differential pressure, scaled variable
Communication Protocol
4-20 mA HART®, WirelessHART®, FOUNDATION™ Fieldbus, PROFIBUS®, 1-5 V Low Power HART®
Process Wetted Material
316 SST
Diagnostics
Power Advisory Diagnostics, Advanced Diagnostics
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, NACE®, hazardous location, see full specs for complete list of certifications
Process Wetted Material
316 SST
Diagnostics
Power Advisory Diagnostics, Advanced Diagnostics

Features

  • Complete flow assemblies are leak-tested and calibrated to reduce leak points up to 70% and simplify installation
  • Primary element integrated in a meter run for ease of installation
  • Orifice plate suitable for small line sizes 0.5- 1.5 in. (15 - 40 mm) for flow measurement accuracy and repeatability
  • 10-year stability and 8:1 flow turndown (150:1 rangedown) produce reliable measurements and application flexibility
  • Local operator interface offers easy-to-use menus and built-in configuration buttons for streamlined commissioning
  • Power advisory diagnostics detect electrical loop integrity issues for reduced downtime
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
  •  
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
  • Wireless Features
    • WirelessHART® technology is secure and cost-effective and delivers >99% data reliability
    • SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal
    • Easy installation enables quick instrumentation of measurement points without the cost of wiring

Documents & Drawings